TPS62770EVM-734

TPS62770EVM-734

Order now

Overview

The TPS62770EVM-734 is designed to help the users easily evalaute and test the operation and functionality of the TPS62770 Multi Rail DC/DC Converter. The EVM provides two independend power stage solutions, optimized for small solution as well as providing full feature set. The power stage provides two rails from a 2.0V to 5.5V input voltage. The buck rail can be digitally adjusted between 1.0V and 3.3V. The boost rail can go as high as 15V.

Features

  • 360nA Quiescent Current Step Down Converter
  • Tiny 16pin 1.65 x 1.65 mm WCSP package, 0.4mm pitch
  • Dual Mode Boost Converter
  • EVM provides multiple solutions

DC/DC converters
TPS62770 — Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS62770EVM-734 — TPS62770 Multi-Rail DC/DC Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62770EVM-734 — TPS62770 Multi-Rail DC/DC Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62770EVM-734 Users Guide Mar 10, 2016
Certificate TPS62770EVM-734 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos