TPS62800EVM-892

TPS62800EVM-892

Order now

Overview

The TPS62800EVM-892 evaluation module (EVM) facilitates the evaluation of the TPS62800-1-2 family of 1 A, step-down converters with 2.3-µA IQ in tiny 1.05-mm by 0.7-mm WCSP packages with 0.35-mm pitch. The EVM contains 3 separate circuits to create output voltages between 0.4 V and 3.3 V from input voltages between 1.8 V and 5.5 V. The smallest circuit occupies 5.7-mm² with a maximum height of 0.65-mm. The TPS62800-1-2 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as wearables and smart phones.

Features
  • 1.8-V to 5.5-V input voltage range
  • 1-A output current
  • <0.65-mm maximum solution height
  • 5.7-mm2 total solution size
  • 2.3-µA quiescent current
  • Three independent circuits to support a range of output voltages (0.4 V to 3.3 V)
DC/DC converters
TPS62800 — 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package TPS62801 — 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package TPS62802 — 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62800EVM-892 — Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01566 — Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62800EVM-892 — Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)

close
Version: null
Release date:
Hardware development
Reference design
TIDA-01566 — Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC721.ZIP (377 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62800EVM-892 Evaluation Module (Rev. B) Aug 22, 2018
Certificate TPS62800EVM-892 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos