TPS62827EVM-063

TPS62827EVM-063

Order now

Overview

The TPS62827EVM-063 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62827 DCS-Control step-down buck converter. The EVM converts a 2.4-V to 5.5-V input voltage to a 1% accuracy regulated output voltage of 1.8 V at up to 4-A output current, with a maximum solution height of 1 mm. The TPS62827 comes in a small 1.5 x 1.5 mm² QFN package and is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.

Features
  • 2.4-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable) with 1% accuracy
  • 4-A output current
  • Up to 97% efficiency
  • 1-mm maximum solution height
  • 4-μA operating quiescent current
  • 31-mm² total solution size
  • Pin-to-pin 2-A, 3-A, 4-A devices (TPS62825/6/7)
DC/DC converters
TPS62827 — 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS62827EVM-063 — 4-A Step-Down Converter With 1% Output Accuracy Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62827EVM-063 — 4-A Step-Down Converter With 1% Output Accuracy Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62827EVM-063 Aug 7, 2018
Certificate TPS62827EVM-063 EU Declaration of Conformity (DoC) PDF | HTML Mar 5, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos