TPS62841-2EVM123

TPS62841-2EVM123

Order now

Overview

The TPS62841-2EVM123 evaluation module (EVM) facilitates the evaluation of the TPS6284XDGR 750-mA step-down converter with 60-nA IQ in a high thermal performance HVSSOP package. The EVM contains two separate circuits to create output voltages between 0.8 V and 3.6 V from higher input voltages between 1.8 V and 6.5 V. Due to its extremely low IQ, the TPS6284XDGR provides a long battery lifetime for systems which have very low current consumption states such as building automation, metering, and the Internet of Things (IoT).

Features
  • 1.8-V to 6.5-V input voltage range
  • 750-mA output current
  • 60-nA quiescent current
  • Thermally enhanced HVSSOP package
  • Two independent circuits to support a range of output voltages (0.8 V to 3.6 V)
DC/DC converters
TPS62840 — 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62841-2EVM123 — TPS62841 and TPS62842 60-nA IQ, DGR package, 750-mA buck converters evaluation module (2 circuits)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62841-2EVM123 — TPS62841 and TPS62842 60-nA IQ, DGR package, 750-mA buck converters evaluation module (2 circuits)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPS62841-2EVM123 EVM User's Guide (Rev. A) PDF | HTML Jun 3, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos