TPS62866EVM-051

TPS62866EVM-051

Order now

Overview

The TPS62866EVM-051 evaluation module (EVM) facilitates the evaluation of the TPS62866 6-A, step-down converter in a small 1.05-mm by 1.78-mm WCSP package with 0.5-mm pitch. The EVM has a programmable output of 0.4 V to 1.675 V via I2C with 1% accuracy from input voltages between 2.4 V to 5.5 V. The TPS62866 is a highly efficienct and high-power density solution for point-of-load (POL) converters for space-constrained applications, such as FPGAs, camera modules, and solid state drives (SSDs).

Features
  • 2.4-V to 5.5-V input voltage range
  • 0.4-V to 1.675-V programmable output voltage via I2C
  • 6-A output current
  • 39.2 mm² total solution area
DC/DC converters
TPS62864 — 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package TPS62866 — 5.5-V, 6-A synchronous step-down converter with I2C interface in 1.05-mm × 1.78-mm WCSP package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62866EVM-051 — High power density 6-A step-down converter evaluation module with I2C interface

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62866EVM-051 — High power density 6-A step-down converter evaluation module with I2C interface

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62866EVM-051 Evaluation Module (Rev. A) PDF | HTML Jul 8, 2021
Certificate TPS62866EVM-051 EU Declaration of Conformity (DoC) Apr 11, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos