TPS62867EVM-121

TPS62867EVM-121

Order now

Overview

The TPS62867EVM-121 evaluation module (EVM) facilitates the evaluation of the TPS62867 6-A,
step-down converter with DCS-Control™ in a tiny 1.5-mm by 2.5-mm QFN package. The EVM outputs a 0.9-V
output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V. The TPS62867 is a highly
efficient and small solution for point-of-load (POL) converters for space-constrained applications, such as
camera modules, solid state drives (SSDs) and optical modules.

Features
  • 2.4-V to 5.5-V input voltage range
  • 1% feedback or output voltage Accuracy (full temperature range)
  • 6-A output current
  • Pin-to-pin 4-A device TPS62865
  • QFN package
DC/DC converters
TPS62865 — 2.4-V to 5.5-V input, 4-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package TPS62867 — 2.4-V to 5.5-V input, 6-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62867EVM-121 — 5.5-V input, 6-A output step-down buck converter with 1% accuracy evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62867EVM-121 — 5.5-V input, 6-A output step-down buck converter with 1% accuracy evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62867EVM-121 Evaluation Module PDF | HTML Apr 14, 2021
Certificate TPS62867EVM-121 EU RoHS Declaration of Conformity (DoC) Nov 9, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos