TPS6286A10EVM-050

TPS6286A10 evaluation module

TPS6286A10EVM-050

Order now

Overview

The TPS6286AxxEVM-050 is designed to help the user easily evaluate and test the operation and functionality of the TPS6286A06 and TPS6286A10 buck converters. The evaluation module converts 2.4V to 5.5V input voltage to a regulated 1.2V output voltage. The output current can go up to 6A for the TPS6286A06EVM-050 and up to 10A for TPS6286A10EVM-050.

Features
  • DCS-control topology for fast transient response
  • 8mΩ internal HS and LS power MOSFETs
  • 4μA operating quiescent current
  • Adjustable output voltage versions, 0.6V to VIN
  • Fixed (selectable by external resistor) output voltage range from 0.4V to 1.6V
AC/DC & DC/DC converters (integrated FET)
TPS6286A08 2.4V-to-5.5V input, 8A high-frequency step-down converter TPS6286A10 2.4V-to-5.5V input, 10A high-frequency step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS6286A10EVM-050 — TPS6286A10 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS6286A06 and TPS6286A10 Buck Converter Evaluation Module PDF | HTML 17 Jul 2024
Certificate TPS6286A10EVM-050 EU Declaration of Conformity (DoC) 05 Jul 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos