TPS62932EVM

TPS62932EVM

Order now

Overview

The TPS62932 is a high efficiency, easy-to-use synchronous buck converter with the wide input voltage range of 3.8-V to 30-V. It is ideally suited for systems powered from 5-V, 12-V, 19-V, and 24-V power-bus rails. It supports up to 2-A continuous output current, 0.8-V to 22-V output voltage and maximum 98% duty cycle operation. The device employs fixed frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates the external compensation components over a wide range of output voltage and operation frequency. The Pulse Frequency Modulation (PFM) mode maximizes the light load efficiency. The ultra-low quiescent (ULQ™) extended battery life feature is extremely beneficial for long battery life time in low power operation. The switching frequency can be set by the configuration of RT pin in the range of 200-kHz to 2.2-MHz, which allows optimizing system efficiency, filtering size and bandwidth.

The TPS62932 evaluation module (EVM) is a single, synchronous buck converter providing 5 V at 2 A from 3.8-V to 30-V input. This user’s guide describes the TPS62932EVM performance.

Features
  • 3.8 V to 30 V input voltage range
  • 0.8 V to 22 V output voltage range
  • Up to 2-A output current
  • PFM, PSM, eco-mode
  • Selectable frequency: 200 kHz to 2.2 MHz
  • 8-pin 1.6-mm x 2.1-mm SOT583 package
DC/DC converters
TPS62932 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62932EVM — TPS62932 evaluation module for 2-A, synchronous buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62932EVM TPS62932 evaluation module for 2-A, synchronous buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62932 2-A Converter Evaulation Module User's Guide PDF | HTML Aug 9, 2022
Certificate TPS62932EVM EU RoHS Declaration of Conformity (DoC) Mar 15, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos