TPS62A02AEVM-197

TPS62A02AEVM-197

Order now

Overview

The TPS62A02AEVM-197 evaluation module (EVM) facilitates the evaluation of the TPS62A02A of 2.0-A, step-down converters with 1% feedback accuracy in 1.6-mm by 1.6-mm SOT563 packages with 0.6-mm height. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8-V. The circuit occupies 42.3-mm² with a maximum height of 1.5-mm.

Features
  • 2.5 V to 5.5 V input voltage range
  • 2.0 A of output current
  • 1.5 mm maximum solution height
  • 42.3 mm² total solution size
  • 1% feedback accuracy between 0ᵒC and 85ᵒC
DC/DC converters
TPS62A02A — 2.5V to 5.5V input, 2A high-efficiency step-down converter with forced PWM in SOT package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62A02AEVM-197 — 5.5-V, 2-A output, 1% feedback accuracy synchronous step-down converter, forced-PWM mode operation

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62A02AEVM-197 — 5.5-V, 2-A output, 1% feedback accuracy synchronous step-down converter, forced-PWM mode operation

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPS62A02 and TPS62A02A Step-Down Converter Evaluation Module User's Guide PDF | HTML May 25, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos