TPS63027EVM-870

TPS63027EVM-870

Order now

Overview

The TPS63027EVM-870 is designed to help the user easily evaluate and test the operation and functionality of the TPS63027 Buck-Boost Converter. The EVM operates from 2.3-V to 5.5V-V input voltage. The output voltage is set to 3.3V. Output currents can go up to 4 A. The TPS63027 comes in a small 2.12 x 2.12 mm² DSBGA package.

Features
  • Input Voltage Range: 2.3 V to 5.5 V
  • Output Voltage Range: 1.0 V to 5.5 V
  • Output Current up to 2A in Boost mode and 4 A in Buck mode
  • Efficiency up to 95% in Buck or Boost Mode and up to 96% when VIN=VOUT
  • 2.5MHz Typical Switching Frequency
DC/DC converters
TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS63027EVM-870 — TPS63027 Buck-Boost Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS63027EVM-870 TPS63027 Buck-Boost Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS63027EVM-870 User's Guide Dec 9, 2016
Certificate TPS63027EVM-870 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos