TPS63700EVM-139

TPS63700EVM-139

Order now

Overview

The TPS63700EVM-139 is an evaluation tool for the TPS63700 Inverting DC/DC Converter. It can generate a negative output voltage as low as -15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 84%, the device is ideal for portable battery-powered equipment. The device can be connected either to a Li-ion battery, to 3-cell NiMH/NiCd or 3.3 V or 5 V supply rails.

Features
  • Input Voltage: 2.7 V to 5.5 V
  • Output Voltage: adjustable -2 V to -15 V
  • Output Current: 360 mA (max)
  • Switch Current Limit: 1000 mA (typ)
  • Efficiency at Negative Output Rail: 84% (max)
  • Package: 3x3 QFN-10
  • 1.4-MHz Fixed Frequency PWM Operation (typ)
  • Over Voltage Protection up to -19 V
  • 1.5-uA Shutdown Current
DC/DC converters
TPS63700 — Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS63700EVM-139 — TPS63700 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS63700EVM-139 — TPS63700 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS63700EVM-139 (Rev. A) Mar 3, 2006
Certificate TPS63700EVM-139 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos