TPS65132EVM

TPS65132EVM Dual Output LCD Bias Display Evaluation Module Board

TPS65132EVM

Overview

TPS65132 Dual Output LCD OLED Display Bias Evaluation Module Board - Lighting & Display Solutions

The TPS65132 is designed to support positive / negative driven TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). The two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution size possible as well as high efficiency.

Features

Lighting & Display Solutions

  • Dual Output
  • VIN 2.5V to 5.5V
  • Outputs adjustable
  • I2C programmable
  • 80mA Output Current
LCD & OLED display power & drivers
TPS65132 Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs
Download View video with transcript Video

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide TPS65132L Evaluation Module User's Guide Feb 9, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.