TPS65270EVM

TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module

TPS65270EVM

Order now

Overview

The TPS65270EVM evaluation module is designed to provide access to the features of the TPS65270. The TPS65270 PMIC is designed to provide 2-A and 3-A continuous currents with an operational range of 4.5 V to 16 V and an externally set switching frequency ranging from 300 kHz to 1.4 MHz. When the PMIC is not fully loaded, Buck1 can be loaded to 2.5 A and Buck2 to 3.5 A

Features
  • Wide Input Supply Voltage Range(4.5 V - 16 V)
  • 0.8 V, ±1% Accuracy Reference
  • Up to 2-A (Buck 1) and 3-A (Buck 2) Maximum Continuous Output Loading Current
  • Low Power Pulse Skipping Mode to Achieve High Light Load Efficiency
  • Adjustable Switching Frequency 300 kHz - 1.4 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control with Simple Compensation Circuit
  • Cycle-by-Cycle Over Current Protection
DC/DC converters
TPS65270 2 Buck Converter with 4.5V to 16V Input Voltage, 2A/3A Output Current
Download View video with transcript Video

Order & start development

Evaluation board

TPS65270EVM — TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65270EVM TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS65270 Buck Converter Evaluation Module User's Guide (Rev. C) PDF | HTML May 25, 2021
Certificate TPS65270EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos