TPS653850EVM

TPS653850EVM

Order now

Overview

The TPS653850EVM is an evaluation platform for the TPS653850-Q1.  The TPS653850-Q1 is a power management IC (PMIC) for Multi-Rail Power Supply for Microcontrollers in Automotie and Industrial Safety Relevant Applications.  The device is a multi-rail power supply including one buck-boost pre-regulator, one 5 V linear regulator, one programmable 3.3 V or 5 V linear regulator, and two programmable linear regulators (3.3 V, 5 V or tracking) with protection against short to battery and ground. The device has many protection, monitoring and diagnostic functions. The TPS653850EVM allows the user to explore all the features of the TPS653850-Q1 device.

Features
  • Buck-Boost pre-regulator to support cold crank automotive battery requirements
  • Multiple output rails to support microcontrollers in safety relevant applications
  • Two sensor supplies with short to battery and ground protection
  • Diagnostic, protection and monitoring of device and MCU
  • Power stage output safing function (ENDRV pin) to disable system power stages under fault conditions
Multi-channel ICs (PMICs)
TPS653850-Q1 — Multi-rail power supply for microcontrollers in safety-relevant applications TPS653850A-Q1 — Functional safety compliant multi-rail power supply for safety MCUs with 350mA I/O rail TPS653851A-Q1 — Functional safety-compliant multi-rail power supply for safety MCUs for Q100 grade-0 applications TPS653852A-Q1 — SafeTI-ISO26262 ASIL-D multi-rail power supply for MCUs with 500mA I/O rail TPS653853A-Q1 — Functional safety compliant multi-rail power supply for safety MCUs with 350mA I/O, rotation counter
Download View video with transcript Video

Order & start development

Evaluation board

TPS653850EVM — Evaluation Module for Multi-Rail Power Supply for Microcontrollers in Automotive

Supported products & hardware

TPS653850EVM — Evaluation Module for Multi-Rail Power Supply for Microcontrollers in Automotive

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS653850EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos