TPS7A6050EVM

TPS7A6050 evaluation module

TPS7A6050EVM

Order now

Overview

The Texas Instruments TPS7A6050EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6050-Q1 Low-Dropout Linear Regulator. The device offers low power consumption, stable operation when using low-ESR ceramic output capacitors and a Power-On Reset with programmable delay. The Board supports footprints for both package variants, D2PAK and DPAK. Replacing the device allows evaluation of the 3.3V-output variant TPS7A6033, and using the DELAY-jumper as an input, also TPS7A6133 and TPS7A6150 can be evaluated.

Features
  • 4 V to 40 V Operating Range, Withstands Transients up to 45 V
  • Low Dropout Voltage
    • 300mV at IOUT = 150mA
  • 5-V Fixed Output Voltage
  • 300 mA Maximum Load Current
  • 25 uA Typical Quiescent Current
  • Low-ESR Ceramic Output Capacitor Stability
  • Integrated Power-On Reset
    • Programmable Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Short-Circuit/Over-Current Protection
    • Thermal Shutdown
  • Low Input Voltage Tracking
  • Thermally Enhanced Power Package
    • 5-pin TO-263 (KTT /D2PAK)
    • 5-pin TO-252 (KVU /DPAK)

APPLICATIONS

  • Qualified for Automotive Applications
  • Infotainment Systems with Sleep Mode
  • Body Control Modules
  • Always ON Battery Applications

PowerPAD is a trademark of Texas Instruments.

Linear & low-dropout (LDO) regulators
TPS7A60-Q1 Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator with power good
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A6050EVM — TPS7A6050 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A6050EVM TPS7A6050 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7A6050QKTT EVM User's Guide Aug 12, 2010
Certificate TPS7A6050EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.