TPS7A74EVM-068

TPS7A74EVM-068

Order now

Overview

The TPS7A74 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A74 linear regulator for possible use in their own circuit application. This EVM configuration contains a single low-noise, small-size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 1.5 A to the load with low VIN-to-VOUT dropout.

For stability, use a minimum derated output capacitance of  4.7-µF (or larger). An added high-performance load-transient circuit is included to improve the measurement capability of the low-dropout (LDO) regulator.

Features
  • VOUT range: 0.65 V to 5.5 V
  • Low dropout (LDO): 60 mV (typ) at 1.5 A, VBIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 2% accuracy over line, load and temperature
  • Programmable soft start provides linear-voltage start up
Linear & low-dropout (LDO) regulators
TPS7A74 — 1.5-A low-dropout (LDO) linear regulator with programmable soft start
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A74EVM-068 — TPS7A74 evaluation module for 1.5-A LDO linear regulator with programmable soft start

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A74EVM-068 — TPS7A74 evaluation module for 1.5-A LDO linear regulator with programmable soft start

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPS7A74EVM-068 Evaluation Module User's Guide PDF | HTML Apr 7, 2022
Certificate TPS7A74EVM-068 EU RoHS Declaration of Conformity (DoC) Feb 14, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos