TPS7B4255EVM-062

TPS7B4255EVM-062

Order now

Overview

TPS7B4255EVM-062 evaluation module (EVM) is used to evaluate the operation and performance of the TPS7B4255-Q1 linear regulator for use in circuit applications.

This particular EVM configuration contains a 70-mA, high-voltage, voltage-tracking, low-dropout (LDO) regulator for automotive applications, as well as an onboard load-transient circuit that is optimized for very-low parasitic measurements. The regulator is capable of delivering up to 70-mA with a 3-mV tracking tolerance, and has a wide input-voltage (VIN) range up to 40 V and up to 45 V transient. For TPS7B4255-Q1 stability, use a 1-µF (or larger) output capacitor with less than 3-Ω equivalent series resistance (ESR).

Features
  • Qualified for automotive applications
  • Wide VIN range up to 40 V and 45 V transient
  • 3-V tracking tolerance
  • Integrated reverse-polarity protection
Linear & low-dropout (LDO) regulators
TPS7B4255 — 70-mA 40-V voltage-tracking low-dropout (LDO) regulator with 5-mV tracking tolerance TPS7B4255-Q1 — Automotive, 70-mA 40-V voltage-tracking low-dropout (LDO) regulator with 5-mV tracking tolerance TPS7B84-Q1 — Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response
Download View video with transcript Video

Order & start development

Evaluation board

TPS7B4255EVM-062 — TPS7B4255 evaluation module for 70-mA 40-V voltage-tracking low-dropout (LDO) regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7B4255EVM-062 — TPS7B4255 evaluation module for 70-mA 40-V voltage-tracking low-dropout (LDO) regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPS7B4255EVM-062 Evaluation Module User's Guide PDF | HTML Jun 13, 2022
Certificate TPS7B4255EVM-062 EU RoHS Declaration of Conformity (DoC) Apr 25, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos