TPS7H4102EVM

TPS7H4102EVM

Order now

Overview

The TPS7H4102EVM evaluation module (EVM) demonstrates the operation of a single TPS7H4102- SEP dual-channel buck converter (plastic package) with independent outputs. The board is optimized for 5V input with two individually configurable 3A outputs set for 0.8V and 1.8V in the default configuration.

Features
  • Up to 3A (nominal) of maximum output current per channel
  • Accurate voltage reference of 599.48mV ±1% over line, temperature and TID
  • Each channel operates at 180 degrees out-of-phase at the same switching frequency
DC/DC converters
TPS7H4102-SEP Radiation-tolerant, 3V to 7V input dual-channel 3A per channel synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H4102EVM — TPS7H4102-SEP and QMLP evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H4102EVM TPS7H4102-SEP and QMLP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7H4102EVM Evaluation Module PDF | HTML Jun 4, 2025
Certificate TPS7H4102EVM EU Declaration of Conformity (DoC) Aug 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos