TPS7H6101EVM

TPS7H6101EVM

Order now

Overview

The TPS7H6101EVM uses an input voltage rail on J13 to power the PVIN of 100V. By default, the device runs PWM mode and IIM mode can be used with minimal changes. Inputting a 0V to 5V waveform on J8 the TPS7H6101-SP will run as a buck converter of the duty cycle and frequency you select. The TPS7H6101EVM is set up and tested following the parameters mentioned in the quick start guide. When using inputs outside of the quick start guide, please take into account the thermal management of the board as well as the 18A saturation current of the inductor.

Features
  • Evaluation module supports up to 100V input power rail
  • DVIN runs between 10V to 14
  • Up to 2MHz switching
  • Configurable shoot-through protection
Gallium nitride (GaN) power stages
TPS7H6101-SEP — Radiation-tolerant, 200V 10A GaN power stage with integrated driver
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H6101EVM — TPS7H6101-SEP evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H6101EVM — TPS7H6101-SEP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7H6101-SEP Evaluation Module PDF | HTML May 9, 2025
Certificate TPS7H6101EVM EU Declaration of Conformity (DoC) PDF | HTML Apr 16, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos