TPS92530EVM

TPS92530EVM

Order now

Overview

The TPS92530 evaluation module (EVM) features the TPS92530-Q1 device, a synchronous buck LED driver which provides three constant-current or constant-voltage regulated channels up to 2A each. The device is controlled via SPI interface. The EVM is controlled and monitored via the serial interface bus by the required companion EVM: LEDMCUEVM-132 communications board. The GUI and associated software allows the user to control the buck output current or voltage separately for each channel and monitor corresponding fault reporting features.

Features
  • Supports 6V to 65V input and up to 2A output per channel
  • Programmable buck output current and voltage channels
  • Software control via computer GUI
  • SPI interface from microcontroller to EVM
  • Interfaces with LEDMCUEVM-132
Automotive LED drivers
TPS92530-Q1 — Automotive 3-channel, constant-current and constant-voltage synchronous buck LED driver
Download View video with transcript Video
Important note

The User's guide is available. Request now

Order & start development

Evaluation board

TPS92530EVM — TPS92530 evaluation module

Supported products & hardware

TPS92530EVM — TPS92530 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS92530EVM EU Declaration of Conformity (DoC) PDF | HTML Oct 30, 2023

Related design resources

Hardware development

EVALUATION BOARD
LEDMCUEVM-132 — MSP432E401Y MCU communications board for LED evaluation modules

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos