TPS92542EVM

TPS92542EVM

Order now

Overview

The TPS92542-Q1 devices implements a synchronous BOOST controller with peak current-mode controller in constant voltage (CV) mode, and a dual monolithic synchronous buck LED driver with an adaptive on-time average current mode control. TPS92542-Q1 is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100kHz and 1MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.

Features
  • Synchronous two-phase BOOST controller with programmable output voltage up to 65V
  • Four Synchronous Bucks with integrated switches with upto 2A continuous output current with 4% accuracy
  • 6V to 60V wide input voltage range
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • Internal EEPROM capability.
Automotive LED drivers
TPS92542-Q1 — Automotive, 65V synchronous boost controller and two-channel 2A synchronous CC/CV buck converter
Download View video with transcript Video
Important note
Request more information

The user's guide and other information is available. Request now

Order & start development

Evaluation board

TPS92542EVM — TPS92542-Q1 evaluation module

Supported products & hardware

TPS92542EVM — TPS92542-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS92542EVM - EU Declaration of Conformity (DoC) Nov 11, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos