TPSM365R15FEVM

TPSM365R15FEVM

Order now

Overview

TPSM365R15 evaluation module (EVM) enables the TPSM365R15 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation of TPSM365R15 by containing several jumpers and test points to configure the device on-the-fly and test out its various features. In addition to evaluating the electrical performance of the device, this EVM should serve as an example for the circuit design and layout for the TPSM365R15 into the end-user's application.

Features
  • Wide input voltage range of 3 V to 36 V
  • Adjustable output voltage from 1 V to 12 V
  • Fixed 1 MHz switching frequency
  • Mode pin configuration and ability to synchronize to the external clock
  • Input differential EMI filter for compliance testing
Power modules (integrated inductor)
TPSM365R1 — 3-V to 65-V input, 1-V to 15-V output, 0.1-A synchronous buck converter power module TPSM365R15 — 3V-to-65V input, 1V-to-16V output, 0.15A synchronous buck converter power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM365R15FEVM — TPSM365R15 evaluation board for 3-V to 65-V input 0.15-A output power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM365R15FEVM — TPSM365R15 evaluation board for 3-V to 65-V input 0.15-A output power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM365R15EVM, TPSM365R15FEVM User's Guide PDF | HTML Sep 13, 2023
Certificate TPSM365R15FEVM EU Declaration of Conformity (DoC) PDF | HTML Oct 5, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos