TPSM5601R5EVM

TPSM5601R5 evaluation board 4.2-V to 60-V input, 1-V to 6-V, 1.5-A output, power module

TPSM5601R5EVM

Order now

Overview

The TPSM5601R5 evaluation board (EVM) is configured to evaluate the operation of the TPSM5601R5 power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 6 V. The evaluation board makes it easy to evaluate the TPSM5601R5 operation.

Features
  • 4.2-V to 60-V input voltage range
  • Output current up to 1.5 A
  • 1-V to 6-V output voltage
  • 5-mm × 5.5-mm QFN package
Power modules (integrated inductor)
TPSM5601R5 4.2-V to 60-V input, 1-V to 6-V output, 1.5-A step-down module in 5-mm x 5.5-mm x 4-mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPSM5601R5EVM — TPSM5601R5 evaluation board 4.2-V to 60-V input, 1-V to 6-V, 1.5-A output, power module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM5601R5 EVM User's Guide (Rev. A) PDF | HTML 12 Aug 2021
Certificate TPSM5601R5EVM EU Declaration of Conformity (DoC) 23 Apr 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos