TPSM560R6HEVM

TPSM560R6HEVM

Order now

Overview

The TPSM560R6HEVM evaluation board (EVM) is configured to evaluate the operation of the TPSM560R6H power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM560R6H operation.

Features
  • 4.2-V to 60-V input voltage range
  • Output current up to 600 mA
  • 1-V to 16-V output voltage
  • 5-mm × 5.5-mm QFN package
Power modules (integrated inductor)
TPSM560R6H 4.2-V to 60-V input, 1-V to 16-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPSM560R6HEVM — TPSM560R6H evaluation board 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM560R6HEVM TPSM560R6H evaluation board 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide Using the TPSM560R6HEVM PDF | HTML Jul 6, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos