TPSM84A22EVM-809

TPSM84A22EVM-809

Order now

Overview

The TPSM84A22EVM-809 evaluation board is configured to evaluate the operation of the TPSM84A22 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (1.2 V, 1.3 V, 1.5 V, 1.8 V, & 2.0 V) using a single jumper. The evaluation board has several test points and jumpers to easily evaluate the TPSM84A22 operation.

Features
  • 8V to 14V Input Voltage Range
  • 1.2V, 1.3V, 1.5V, 1.8, & 2.0V Output Voltage Jumper
  • No external input or output capacitors required
  • Up to 10A of Output Current
Power modules (integrated inductor)
TPSM84A22 8V to 14V Input, 1.2V to 2.05V Output, 10A Power Module with Integrated Input and Output Capacitors
Download View video with transcript Video

Order & start development

Evaluation board

TPSM84A22EVM-809 — TPSM84A22 10A SWIFT™ Power Module Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM84A22EVM-809 TPSM84A22 10A SWIFT™ Power Module Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPSM84A21 and TPSM84A22 Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML Feb 4, 2022
Certificate TPSM84A22EVM-809 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos