TPSM863253EVM

TPSM863253 3-A Eco-mode synchronous step-down buck evaluation module

TPSM863253EVM

Order now

Overview

TPSM863253 evaluation module (EVM) is a simple, easy-to-use, 3 A synchronous step-down buck module. This EVM is a fully assembled and tested circuit for evaluating the TPSM863253 step-down buck module. TPSM863253EVM operates from 3 V to 17 V input with a 12 V nominal and provides a fixed 3.3 V output at 3 A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 17 V input voltage range
  • Fixed 3.3 V output voltage
  • Up to 3 A output current
  • ECO mode
  • Fast transient response
  • 3.3 mm*4 mm RDX package
Power modules (integrated inductor)
TPSM863253 3V to 17V input voltage, 3.3V, 3A output synchronous buck module in QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM863253EVM — TPSM863253 evaluation module for 3-A Eco-mode synchronous buck module with fixed 3.3-V VO

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM863253EVM TPSM863253 evaluation module for 3-A Eco-mode synchronous buck module with fixed 3.3-V VO

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM863252, TPSM86325 and TPSM863257 Step-Down Converter Module EVM User's Guide (Rev. B) PDF | HTML Sep 22, 2023
Certificate TPSM863253EVM EU Declaration of Conformity (DoC) PDF | HTML Sep 7, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos