TPSM86837EVM

TPSM86837EVM

Order now

Overview

The TPSM86837EVM evaluation module (EVM) is a single, synchronous buck power module providing 1.8V at 8A output from 4.5V to 28V input. The TPSM86837EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPSM86837 buck regulator. The TPSM86837 is a high efficiency, high-voltage input, easy-to-use synchronous buck power module, integrates power MOSFETs, a shielded inductor and basic passives, minimizing the solution-size.

Features
  • 4.5V to 28V input voltage range
  • 0.6V to 5.5V output
  • 8-A continuous output current capability
  • Supports up to 98% duty operation
  • 19-pin 5.0-mm × 5.5-mm QFN HotRod™ package
Power modules (integrated inductor)
TPSM86637 — 4.5V to 28V input voltage, 6A ECO mode, synchronous buck module with QFN package TPSM86837 — 4.5V to 28V input voltage, 8A ECO mode, synchronous buck module with QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM86837EVM — TPSM86837 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM86837EVM — TPSM86837 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM86837 Buck Module Evaluation Module User's Guide PDF | HTML Jun 28, 2024
Certificate TPSM86837EVM EU Declaration of Conformity (DoC) PDF | HTML Jul 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos