TQ-3P-SOM-TQMA64XXL

TQ-3P-SOM-TQMA64XXL

From: TQ-Group
Order now

Overview

The embedded module TQMa64xxL is based on the AM64x processor family. This land grid array (LGA) module is designed to use the pin compatible processors on one module design. This module is ideally suited for headless applications with extended real-time requirements. The CPU offers integrated programmable real time unit (PRU) up to four times gigabit ethernet interfaces with TSN support for the realization of real-time applications. In addition, the processor has various interfaces such as USB 2.0, CAN-FD, UART, SerDes and so forth.

Features
  • 38-mm x 38-mm LGA module
  • Four real-time Gbits ethernet for fieldbus
  • Up to 2 CAN - FD
  • Integrated Cortex M4
  • High-speed communication through 2x Gbit Ethernet, 1x USB 2.0 interface, 1x SerDes (PCIe/USB 3.0)
  • Low power consumption (typ. 1-W to 2-W)
  • Integrated security functions
Multimedia & industrial networking SoCs
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Download View video with transcript Video
Photos courtesy of TQ-Group

Order & start development

Evaluation board

TQ-3P-SOM-STKA64XXL — Evaluation kit based for TQMa64xxL

Supported products & hardware

TQ-3P-SOM-STKA64XXL Evaluation kit based for TQMa64xxL

close
Version: null
Release date:
Evaluation board

TQ-3P-SOM-TQMA64XXL — Embedded Cortex®-A53 / R5F module based on AM64x for headless applications with real-time requirements

Supported products & hardware

TQ-3P-SOM-TQMA64XXL Embedded Cortex®-A53 / R5F module based on AM64x for headless applications with real-time requirements

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact TQ-Group.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.