TRS3122EEVM

TRS3122E: 1.8V RS-232 Transceiver Evaluation Module

TRS3122EEVM

Order now

Overview

The TRS3122EEVM is an evaluation module for the TRS3122E, a 1.8V high-speed RS-232 transceiver. The module enables device evaluation using the installed DB-9 connector and terminal block. The board can be set in a loopback state for very simple evaluation or operated in tandem with diagnostic software for more detailed understanding.

Features
  • Interface with MCUs or processors from 1.65 V up to 5.5V
  • High-speed RS-232 communication, up to 1Mbps
  • Autopower down plus for very low power consumption (1µA) during shutdown
  • Robust IEC61000-4-2 qualification enables human-interfaced applications
  • Very small QFN package saves board space and cost
RS-232 transceivers
TRS3122E 1.65- to 5.5-V 1Mbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection
Download View video with transcript Video

Order & start development

Evaluation board

TRS3122EEVM — TRS3122E: 1.8V RS-232 Transceiver Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00300 Isolated power architecture reference design for communication and analog input/output modules
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TRS3122EEVM TRS3122E: 1.8V RS-232 Transceiver Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-00300 Isolated power architecture reference design for communication and analog input/output modules
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TRS3122EEVM User's Guide PDF | HTML Mar 16, 2016
Certificate TRS3122EEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.