TUSB319EVM

TUSB319EVM

Order now

Overview

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.

Features
  • Supports DFP (Host/Source) Applications with up to 15W Power
  • Supports Type-C Current Mode Advertisement up to 3 A (Default, 1.5 A, 3 A)
  • Channel Configuration (CC), Attach of USB Port Detection, Cable Orientation Detection
  • Supply Voltage 12V or 5V (over micro-B USB2 connector)
  • Compatible to USB Type-C™ Specification with Type-C Plug Orientation
  • VBUS Detection
DC/DC converters
TPS5450 — 5.5V to 36V Input, 5A, 500kHz Step Down Converter

 

Load switches
TPS2559 — 1.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high

 

USB-C controllers
TUSB319-Q1 — Automotive USB Type-C DFP Port Controller
Download View video with transcript Video

Order & start development

Evaluation board

TUSB319EVM — USB Type-C DFP Port Controller Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TUSB319EVM — USB Type-C DFP Port Controller Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TUSB319 Evaluation Module Feb 21, 2017
Certificate TUSB319EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos