TXS0202EVM

TXS0202 Evaluation Module

TXS0202EVM

Order now

Overview

The TXS0202 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin. Headers are labeled with the corresponding pin number.

Features
  • No Direction Control Signal Required
  • VCCA, VCCB Supply Voltage: 1.1 V to 3.6 V
  • Meets All Requirements of the IC-USB Standard
  • Small Packages: WCSP
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Ioff Supports Partial-Power-Down Mode Operation
Voltage translators
TXS0202 Voltage-Level Shifter for IC-USB Interface
Download View video with transcript Video

Order & start development

Evaluation board

TXS0202EVM — TXS0202 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TXS0202EVM TXS0202 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TXS0202 Evaluation Module Jun 24, 2011
Certificate TXS0202EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.