UC1843BEVM-CVAL

UC1843BEVM-CVAL

Order now

Overview

The UC1843BEVM-CVAL uses the UC1843A-SP, INA901-SP, LM139AQML-SP, and UC1901-SP to create an isolated feedback flyback with current sensing and over current flags. The UC1843A-SP is used to switch the low side MOSFET of the flyback converter and provide voltage and current to the output. The UC1901-SP senses the output voltage and completes the loop for the isolated feedback. The INA901-SP senses the input current which is provided to the LM139AQML-SP to create an over current flag.

Features
  • PWM control using UC1843B-SP
  • Over current comparison using LM139AQML-SP
  • Current sensing using INA901-SP
AC/DC controllers
UC1843B-SP — Radiation-hardened, QML-V, 30V input, 1A single-output 500kHz PWM controller, 100% duty cycle UC1901-SP — QML-V, with isolated feedback generator

 

Analog current-sense amplifiers
INA901-SP — Radiation-hardened, QML-V, -15V to 65V, split-stage current sense amplifier

 

Comparators
LM139AQML-SP — Radiation-hardened, QML-V, Low Power Low Offset Voltage Quad Comparator
Download View video with transcript Video

Order & start development

Evaluation board

UC1843BEVM-CVAL — UC1843B-SP current mode PWM controller evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UC1843BEVM-CVAL — UC1843B-SP current mode PWM controller evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide UC1843B-SP evaluation module (EVM) user's guide Mar 29, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos