UCC14141EVM-068

UCC14141EVM-068

Order now

Overview

The UCC14141-Q1 is a DC/DC converter module, providing 1.5 W of 5 kVRMS, isolated power in a low profile, 3.5 mm, wide body SOIC integrated package. The UCC14141EVM-068 EVM can operate from 8 VIN to 18 VIN and is configured for dual outputs of VDD = 18 V and VEE= -4 V. This EVM demonstrates typical bias supply voltages required by IGBT and SiC gate driver ICs used in high voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.

Features
  • UCC14141-Q1 1.5-W DC/DC converter module with dual VDD, VEE outputs for SiC and IGBT gate driver IC bias
  • Transformer, power stage and control fully integrated into a low-profile 12.8 x 7.55 x 3.55 mm wide body with 36 pin SOIC package
  • AEC-Q100, full rated power up to 105°C, 3.5-pF isolation capacitance, SSM frequency modulation and low electromagnetic emissions
  • 5-kVRMS isolation, input OVP, output OCP, power limit, power good, enable and integrated soft start
  • The EVM demonstrates features most important to SiC and IGBT gate drive bias application in an easy to use test platform
Isolated power modules (integrated transformer)
UCC14140-Q1 — Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >3-kVRMS isolated DC/DC module UCC14141-Q1 — Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module
Download View video with transcript Video

Order & start development

Evaluation board

UCC14141EVM-068 — UCC14141-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC14141EVM-068 — UCC14141-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide Using the UCC14141EVM-068 for Biasing Traction Inverter Gate Driver Device (Rev. A) PDF | HTML Jul 7, 2023
Certificate UCC14141EVM-068 EU RoHS Declaration of Conformity (DoC) Jan 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos