UCC27531EVM-184

UCC27531EVM-184

Order now

Overview

The UCC27531EVM-184 is a fully isolated Gate Driver Daughter Card that provides a test platform for a quick and easy evaluation of the UCC27531DBV driver. Powered by a single +12V external supply, and featuring a comprehensive set of test points and jumpers, this EVM can be used for the evaluation of an isolated driver suitable for driving power converter applications. This EVM accepts drive signals and directs them across an isolated boundary, allowing it to be used to drive low or high side switches. This EVM is intended as an evaluation tool for the UCC27531, and is not intended for use as an end product.

Features
IGBT gate-driver daughter card with Input/Output Signal and Bias isolation. Includes Optocoupler for signal path isolation and Isolated Bias supplies for both positive and negative gate drive. Requires only a single 12V input voltage for bias supply. Can be used as a high-side or low-side complete gate drive. Additional option for negative Gate to Emitter Voltage (VGE). Isolated input for Enable/Disable function. 11 test points and 16 single pin jumpers, strategically placed to facilitate the IC evaluation, system design, and circuit; making the EVM flexible to different configuration targets.
Low-side drivers
UCC27531 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO and split outputs UCC27531-Q1 — Automotive, 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO and split outputs UCC27532 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO, CMOS inputs and split outputs UCC27533 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO and inverting/noninverting inputs UCC27536 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO and inverting input UCC27537 — 35V VDD 2.5A/5A single-channel low-side gate driver with 9V UVLO and EN pin UCC27538 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO and dual input
Download View video with transcript Video

Order & start development

Evaluation board

UCC27531EVM-184 — UCC27531 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC27531EVM-184 — UCC27531 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the UCC27531EVM-184 Dec 4, 2012
Certificate UCC27531EVM-184 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos