UCC28051EVM

UCC28051EVM

Order now

Overview

UCC28051 Evaluation Module is a 100-W offline AC-DC voltage converter with power factor correction (PFC). The power module was designed to show how the UCC28051 could be configured in an off-line power factor corrected preregulator. The module was designed to operate over a universal input range of 85 V to 265 V with a 400-V dc regulated output.

AC/DC controllers
UCC28050 — Transition mode PFC controller with 15.6V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105°C UCC28051 — Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105 UCC38050 — Transition mode PFC controller with 15.6V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 85°C UCC38051 — Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, 0°C to 70°C
Download View video with transcript Video

Order & start development

Evaluation board

UCC28051EVM — UCC28051 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC28051EVM — UCC28051 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate UCC28051EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide 100-W Universal Line Input PFC Boost Converter (Rev. A) Feb 3, 2004

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos