UCC3895EVM-001

UCC3895EVM-001

Order now

Overview

The UCC3895EVM-001 is an isolated 48V input phase shifted full bridge converter providing an output of 3.3V at 15A. Using the AB outputs of the UCC3895, a novel technique for direct control driven synchronous rectification is demonstrated.

Features

Uses the A and B outputs of the UCC3895 along with a UCC37324 dual 4A MOSFET driver to implement direct control of a synchronous rectifier current doubler in a phase shifted full bridge topology. This technique provides the proper gating and timing signals necessary to accurately synchronize output switching to primary side bridge switching.

Features zero voltage switching (ZVS) over an extended load range by use of synchronous rectification.

The EVM is current limited at approximately 16A, as well as output short circuit protected.

AC/DC controllers
UC2875 — Bipolar phase shifted full bridge controller with 10.75V/9.25V UVLO, -25°C to 85°C UC2879 — Enhanced bipolar phase shifted full bridge controller with selectable UVLO, -40°C to 85°C UC3875 — Bipolar phase shifted full bridge controller with 10.75V/9.25V UVLO, 0°C to 70°C UC3879 — Enhanced bipolar phase shifted full bridge controller with selectable UVLO, 0°C to 70°C UCC1895 — BiCMOS Advanced Phase Shift Resonant Controller UCC2895 — Phase-shifted full-bridge controller with enhanced control logic,, -40°C to 85°C UCC3895 — Phase-shifted full-bridge controller with enhanced control logic, 0°C to 70°C

 

Low-side drivers
UCC27323 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual inverting input UCC27324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input UCC27325 — 16V VDD, 5A/5A dual-channel low-side gate driver with inverting/noninverting input UCC37323 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual inverting input UCC37324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input UCC37325 — 16V VDD, 5A/5A dual-channel low-side gate driver with inverting/noninverting input
Download View video with transcript Video

Order & start development

Evaluation board

UCC3895EVM-001 — UCC3895 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC3895EVM-001 — UCC3895 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide UCC3895EVM-001 Configuring The UCC3895 For Direct Control Driven Synchronous Re (Rev. B) Dec 2, 2008
Certificate UCC3895EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Phase Shifted Full Bridge, Zero Voltage Transition Design Considerations (Rev. A) Jan 22, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos