UCC39002EVM

UCC39002EVM

Order now

Overview

The UCC39002 is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or dc-to-dc modules. This load-share circuit is based upon the automatic master/slave architecture utilized in the UC3902 and UC3907 load-share controllers providing better than 1% current-share error between the modules at full load.

Features
  • High accuracy, better than 1% current share error at full load
  • High-side current sensing
  • Ultra-low offset current sense amplifier
  • Single wire load-share bus
  • Intel® SSI load-share spcification compliant
  • Disconnect from load-share bus at stand-by
  • Load-share bus protection against shorts to GND or to the supply rail
  • 8-pin MSOP package option minimizes board space
  • External or internal bias selection
  • External shutdown switch for each module
AC/DC controllers
UC2902 — 20V load share controller, -40°C to 85°C UC2907 — 35V load share controller, -40°C to 85°C UC3902 — 20V load share controller, 0°C to 70°C UC3907 — 35V load share controller, 0°C to 70°C UCC29002 — Advanced 8 pin load share controller, -40°C to 105°C UCC39002 — Advanced 8 pin load share controller, 0°C to 70°C
Download View video with transcript Video

Order & start development

Evaluation board

UCC39002EVM — UCC39002 Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC39002EVM — UCC39002 Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate UCC39002EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide UCC39002 Advanced Load-Share Controller User's Guide, HPA027A (Rev. A) Feb 9, 2004

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos