UCD3138A64CEVM-660

UCD3138A64CEVM-660

Order now

Overview

The Texas Instruments UCD3138A64CEVM-660 evaluation module (EVM) functions as a control card for UCD3138A64 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138A64 device or as a control card for implementing a fully regulated power converter based on topologies such as a Half-Bridge Resonant LLC, and Phase Shift Full-Bridge. This is implemented by downloading the appropriate firmware into the UCD3138A64 device in the EVM and establishing interface with a suitable power stage board from the end user.

In order to assist in the evaluation of common isolated power topologies, the UCD3138A64CEVM-660 evaluation module has been designed to interface seamlessly with the UCD3138LLCEVM-028 Digital LLC Half-bridge DC/DC Converter EVM, and the UCD3138PSFBEVM-027 Digital Phase-Shifted Full-Bridge DC/DC Converter EVM also available from Texas Instruments.

NOTE: In order to download firmware and program the UCD3138A64 controller in UCD3138A64CEVM-660, a separate EVM from Texas Instruments known as the USB-TO-GPIO Adapter is required. The USB-TO-GPIO Adapter is NOT supplied with UCD3138A64CEVM-660 evaluation module and must be purchased separately. The USB-TO-GPIO Adapter serves as a communication interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

Features
  • UCD3138A64PFC digital controller PMBus Connector to interface with USB-to-GPIO Adapter, for communication with host PC
  • Includes On-board SPI and I2C accessible EEPROMs for additional memory storage
  • 40-pin Digital Signal Connector to Connect Digital Signals to Power Converters
  • 40-pin Analog Signal Connector to Connect Analog Signals to Power Converters
  • LED Indicator
  • Rich Test Points to Facilitate the Device Evaluation, System Design and Circuit and Firmware Debugging
AC/DC controllers
UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Download View video with transcript Video

Order & start development

Daughter card

UCD3138A64CEVM-660 — UCD3138A64 Control Card Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCD3138A64CEVM-660 UCD3138A64 Control Card Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate UCD3138A64CEVM-660 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Using the UCD3138A64CEVM-660 Jul 2, 2014

Related design resources

Hardware development

EVALUATION BOARD
UCD3138PSFBEVM-027 UCD3138PSFBEVM-027 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos