UCD3138FW-PSFB

UCD3138FW-PSFB

Downloads

Overview

UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.

Features

This firmware comes with native support for following features:

  • Peak current mode control w/ internal slope compensation & programming blanking time
  • Excellent voltage regulation and line regulation
  • Non-linear control for enhanced transient response oversampling function for enhanced transient response
  • Adaptive dead-time for optimizing efficiency
  • Constant power/constant current control
  • Cycle-by-cycle current limiting
  • Short-circuit protection with automatic re-start
  • Load current sharing
  • SR control and burst mode to improve light load efficiency
  • Faults protections such as OCP, OVP, OTP
  • PMBus1.2 (400 KHz) for configuration and telemetry functions

 What’s Included:

  • Application examples
  • EVM and firmware collaterals
Download View video with transcript Video

Downloads

Firmware

UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module
Download options

UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 15, 2016
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc614 or www.ti.com/lit/xx/sluc614/sluc614.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC614. Please update any bookmarks accordingly.

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos