UCD3138FW_LLC

UCD3138FW_LLC

Downloads

Overview

UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing  firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower feature (UCC7138) in the firmware provides advanced synchronous rectification control.

The resonant LLC topology reduces switching losses and EMI while offering great efficiency through a half-bridge converter with zero-voltage switching on the primary side of the converter. It scales to high power output levels and can operate well with a wide range of input voltages.

Features

This firmware comes with native support for following features:

  • Dynamic mode switching between frequencies to pulse width modulation
  • Cycle by cycle current limit with duty cycle matching
  • Short-circuit constant current operation
  • Overcurrent/overload protection
  • Current sharing
  • Optimized dead time using UCD7138 (sunflower)
  • Accurate and adaptable primary-to-secondary timing control
  • Fully flexible dead time control between all MOSFETs control signals
  • Hysteretic burst mode (based on voltage mode control) for light load efficiency
  • Constant current, constant power control under overload
  • ZCS prevention and protection
  • Optimized loop coefficients for different operating regions
  • PMBus 1.2 with 400 KHz for telemetry operations

 What’s Included:

  • Application examples
  • EVM and firmware collaterals
Download View video with transcript Video

Downloads

Firmware

UCD3138FW_LLC LLC Half bridge Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138ALLCEVM150 UCD3138A LLC Evaluation Module
Download options

UCD3138FW_LLC LLC Half bridge Firmware

close
Latest version
Version: 01.00.00.00
Release date: Feb 10, 2016
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138ALLCEVM150 UCD3138A LLC Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc602 or www.ti.com/lit/xx/sluc602/sluc602.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC602. Please update any bookmarks accordingly.

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos