UCG28826EVM-093

UCG28826EVM-093

Order now

Overview

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended for evaluation purposes and is not intended to be an end product. The UCG28826EVM-093 converts input voltage of 90VRMS to 264VRMS down to a selectable USB-C PD output voltage 20VDC, with a max 3.25A, and to 5VDC, 9VDC, and 15VDC, with a max 3.00A output current rating. The main device used in this design is the UCG28826 with integrated 650V GaN FET and controller in 5mm x 5mm package.

Features
  • 93-95% efficiency under full-load operation over entire input voltage range.
  • 2.8W/cm3 (3.9cm x 3.43cm x 1.71cm) power density enabled by 140kHz maximum switching frequency.
  • Self-bias and auxless-sense, Integrated current sense, integrated HV startup and integrated X-cap discharge enable lowest BOM cost by integration.
  • Comprehensive protection features including OVP, OTP, Short circuit and overcurrent protection and brown-in/out protection.
  • USB-C output enables full system-level evaluation for end-equipments like ADAP.
AC/DC converters
UCG28826 — Self-biased high frequency QR flyback converter with integrated GaN (65W)
Download View video with transcript Video

Order & start development

Evaluation board

UCG28826EVM-093 — UCG28826 evaluation module

Supported products & hardware

UCG28826EVM-093 — UCG28826 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the UCG28826EVM-093 65W USB-C PD High-Density GaN Integrated Quasi-Resonant Flyback Converter (Rev. C) PDF | HTML Apr 22, 2025
Certificate UCG28826EVM-093 EU Declaration of Conformity (DoC) Sep 16, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos