UCG28828EVM-094

UCG28828EVM-094

Order now

Overview

The UCG28828 evaluation module (EVM) enables designers to evaluate the operation and performance of the UCG28828 aux‑less QR‑flyback controller. This evaluation module demonstrates how the UCG28828 drives a quasi‑resonant flyback converter to achieve high efficiency throughout the load and the universal line input.

Features
  • Integrated 750V GaN with 170mΩ Rds(on), dynamic QR/DCM/CCM modes of operation and peak current mode controlled QR flyback converter
  • Supports AC input voltage 90VAC to 264VAC at 43Hz - 63Hz line frequency and output power of 20V/5A, 24V/5A and 28V/4.3A. Also, this EVM can be configured for 5V/3A, 9V/3A, 12V/3A and 15V/3A with PFC disabled for all this output voltage.
  • High efficiency and low-standby power and two stage (PFC + Flyback) peak efficiency: > 93% efficiency at 115VAC input and approx. 95% efficiency at 230VAC input
  • PFC need minimum 20mA at 20V output setting to enable PFC circuit across the input voltage
  • Self-bias and auxless-sense, integrated current sense, Integrated HV startup and Integrated X-cap discharge enable lowest BOM cost by integration
  • Complete sets of protection feature which includes OVP, OTP, Short circuit, overcurrent protection and brown-in and out protection.
  • Discrete brown-out circuit is implemented for UCC28056 PFC transition mode controller.
  • This EVM includes TI parts which are UCG28828, UCC28056, LMG3622, LM8364 and ATL431.
AC/DC converters
UCG28828 — High Frequency QR Flyback Converter with integrated GaN power FET for up to 120W output with PFC
Download View video with transcript Video

Order & start development

Evaluation board

UCG28828EVM-094 — UCG28828EVM-094 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCG28828EVM-094 — UCG28828EVM-094 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide UCG28828 QR Flyback Converter with Integrated GaN Evaluation Module (Rev. A) PDF | HTML Aug 5, 2026
Certificate UCG28828EVM-094 EU Declaration of Conformity (DoC) Aug 20, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos