ULN2003ADYYEVM

ULN2003A evaluation module in DYY SOT-23-THIN package

ULN2003ADYYEVM

Order now

Overview

The ULN2003ADYYEVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the ULN2003ADYY Darlington Transistor Arrays. The ULN2003ADYYEVM is designed to be used as a standalone board with an attached voltage supply and output load to test and assess the ULN2003ADYY before designing into part of a greater application's power system. This EVM is populated with the SOT (DYY version) of ULN2003ADYY.

Features
  • Pull-down resistors at each control input to make sure INx signals are not floating.
  • Jumpers to parallel channels for higher current capability.
  • An additional diode is connected from OUT7 to COM to suppress the kick-back voltage from an inductive load that is excited when the NPN drivers are turned off on OUT7.
Low-side switches
ULN2004A 50V 7-channel Darlington transistor array with 15V input capability ULQ2003A-Q1 50-V, 7-ch automotive darlington transistor array ULQ2004A-Q1 Automotive, 50V, 7-channel darlington array with 15V input capability and high temperature support
Download View video with transcript Video

Order & start development

Evaluation board

ULN2003ADYYEVM — ULN2003A evaluation module in DYY SOT-23-THIN package

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ULN2003ADYY Evaluation Module User's Guide PDF | HTML 06 Aug 2024
Certificate ULN2003ADYYEVM EU Declaration of Conformity (DoC) 14 Jun 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos