VCTR-3P-VX1000

VCTR-3P-VX1000

Order now

Overview

The VX1000 hardware enables measurement and calibration tools such as CANape to access ECUs with high performance and marginal impact on runtime. It is designed for use in vehicles but can also be used on test benches and in the laboratory. Thanks to its high scalability and broad portfolio, the VX1000 hardware offers the right solution for every use case.
The system consists of two main components, the Base Module and the Plug-On Device. The VX1000 family supports a wide range of Controllers such as the Sitara Family (AM263, AM263P, AM275), Jacinto Family (TDA4), AWR1843, AWR2944, MSPM0x, and TM4C129. JTAG, SWD, Aurora and Nexus-Aux are further interfaces of the most popular controllers which the VX1000 supports directly.

Features
  • ETH based high bandwidth connection between Base Module and PC
  • Very small and very high robustness of POD for in-vehicle use
  • Simple to get started
  • Freely available and performant embedded driver for synchronous data acquisition
  • High precision synchronization through IEEE 1588 PTP
  • Very fast measurement cycles of up to 100 kHz
  • XCP Debugging
  • Flashing
Audio & radar DSP SoCs
AM2732 — Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz AM2732-Q1 — Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security

 

Automotive body & lighting MCUs
AM2631-Q1 — Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security MSPM0L1304-Q1 — Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN MSPM0L1305-Q1 — Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN MSPM0L1306-Q1 — Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN

 

Automotive mmWave radar sensors
AWR1843 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR2243 — 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2944 — Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar

 

Automotive powertrain, zonal & chassis control MCUs
AM2632-Q1 — Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 — Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and security F29H859TU-Q1 — Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB F29P589DM-Q1 — Automotive 32-bit C2000™ MCU with C29x 200MHz dual core, lockstep, functional safety compliance, F29P589DU-Q1 — Automotive C2000 32-bit MCU with C29x 200MHz dual core, lockstep, functional safety compliance, 4MB

 

Low-power MCUs
MSPM0L1303 — 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 — 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305 — 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306 — 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1343 — 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 — 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 — 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 — 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA

 

Real-time digital power MCUs
F29H850TU — 64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

 

Real-time motor control & automation MCUs
AM2631 — Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 — Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
Download View video with transcript Video
Photos courtesy of Vector Informatik GmbH

Order & start development

Interface adapter

VCTR-3P-VX1000 — VX1000 Measurement and Calibration Interface Hardware

Supported products & hardware

VCTR-3P-VX1000 — VX1000 Measurement and Calibration Interface Hardware

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Vector Informatik GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.