WHIS-3P-SAFERTOS

Overview

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and Texas Instruments have collaborated for over a decade. During this time, WHIS has ported SAFERTOS® to a wide range of TI processors, supporting all popular cores, with additional architectures available upon request. SAFERTOS® is bespoke to your specific processor/compiler combination and comes with full source code and Design Assurance Pack, which provides complete transparency throughout the entire Design Life Cycle. Many WHIS customers begin development with FreeRTOS and due to a clear migration path, transitioning from FreeRTOS to SAFERTOS® is straightforward. WHIS offers a free manual with detailed instructions for upgrading from the FreeRTOS kernel to SAFERTOS®.

Features
  • Developed by WHIS, a safety systems company
  • Supports a wide range of international development standards
  • Based on the FreeRTOS functional model, with simple migration
  • Available pre-certified to IEC 61508-3 SIL 3 by TÜV SÜD
  • Available pre-certified to ISO 26262 ASIL D by TÜV SÜD
  • Part of the WITTENSTEIN group, established in 1948
Download View video with transcript Video

Downloads

Operating system (OS)

SAFERTOS — Free binary evaluation package

Supported products & hardware

SAFERTOS — Free binary evaluation package

close
Latest version
Version: null
Release date: Mar 16, 2026

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact WITTENSTEIN High Integrity Systems.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.