ADS7828SW-LINUX

用于 ADS7828 的 Linux 驱动程序

ADS7828SW-LINUX

概述

The Linux driver supports the ADS7828 and ADS7830 8-Channel Sampling ADCs. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • ads7828
  • ads7830

 

Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/ads7828.c
  2. include/linux/platform_data/ads7828.h
  3. Documentation/hwmon/ads7828

Source Files

drivers/hwmon/ads7828.c

Other Files

include/linux/platform_data/ads7828.h
Documentation/hwmon/ads7828

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_ADS7828 [=y]Type  : tristatePrompt: Texas Instruments ADS7828 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1412  Depends on: HWMON [=y] && I2C [=y]  Selects: REGMAP_I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持