ADS7881EVM
ADS7881 评估模块
ADS7881EVM
概述
The ADS7881EVM is designed for the prototyping and evaluation of the ADS7881 analog-to-digital converter (ADC). This 12-bit, 4MSPS, ADC includes a pseudo-differential input for true bi-polar inputs. The EVM uses a low noise THS4031 inverting gain of one, buffer amplifier. This allows the ADS7881 to operate at optimum performance to meet data sheet specifications. The EVM also contains on board and off board reference voltages that can be selected through jumper settings.
特性
- Full-featured evaluation board for the high-speed SAR type ADS7881 (12-bit 4 MSPS) single channel, parallel interface, Analog to Digital Converter
- Onboard signal conditioning
- Onboard precision voltage reference
- Onboard input and output digital buffer
- On board decoding for stacking multiple EVMs
精密 ADC
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | ADS7881EVM, ADS7891EVM Evaluation Module (Rev. A) | PDF | HTML | 2021-10-5 | |||
| 证书 | ADS7881EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 应用手册 | Interfacing the ADS7881 to TMS320C6713 DSP | 2005-6-30 |