ADS8365M-EVM
ADS8365M 评估模块
ADS8365M-EVM
概述
The ADS8365M-EVM is designed for the prototyping and evaluation of the ADS8365 analog-to-digital converter (ADC). This high-resolution, 16 bit, parallel analog-to-digital, 250 kHz, SAR device, can be configured as a single or fully differential, pseudo-bipolar input. The EVM uses a INA159 amplifier (selected for its low noise), configured to allow the ADS8365 to operate at optimized performance to meet data sheet specifications.
特性
- Full-featured evaluation board for the ADS8365, 250 kHz, 16 bit, 6 channel, simultaneous-sampling, analog-to-digital converter
- Analog inputs can be configured as single-ended or differential
- Modular design allows direct connection to various DSP platforms through the 5-6K and HPA-MCU interface boards
- The ADS8365M-EVM can use its internal reference by using jumper W3 on the board
- Onboard input and output digital buffer connectors are available on the EVM
精密 ADC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | ADS8364/65M EVM User's Guide | 2006-9-7 | |||
| 证书 | ADS8365M-EVM EU Declaration of Conformity (DoC) | 2019-1-2 |