AM13E2X-SDK
Software development kit (SDK) for AM13E2 real-time microcontrollers(MCUs)
AM13E2X-SDK
概述
The AM13E2 MCU SDK provides easy setup and fast out-of-the-box access to examples, drivers, common APIs, benchmarks and demonstrations – accelerating application development schedules.
特性
Features:
- FreeRTOS and no-RTOS support on Arm Cortex-M33 core.
- Device drivers for system-on-a-chip (SoC) and evaluation module (EVM) peripherals.
- Support for CCStudio™ and other integrated development environments (IDEs).
- SysConfig with support for configuring pins, peripherals and clocking.
- Comprehensive documentation including software API guides, tool guides and user guides.
下载
软件开发套件 (SDK)
AM13E2X-SDK — SDK for AM13E2x Devices
支持的产品和硬件
产品
实时电机控制和自动化 MCU
硬件开发
评估板
AM13E2X-SDK — SDK for AM13E2x Devices
AM13E2x SDK Windows Installer
AM13E2x SDK Linux Installer
产品
实时电机控制和自动化 MCU
硬件开发
评估板
文档
Download CCS 20.5.0 Version for Windows or Linux
Download SysConfig 1.27.0 for Windows or Linux
SysCfg EA to APL Migration Guide
发布信息
Thank you for your interest in the AM13E2x MCU Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, driver support and examples.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with supported Integrated development environments.
新增功能
- Driverlib, SysConfig and Examples for Device Peripherals
- TI HAL Drivers and Examples for I2C, SPI and UART
- FreeRTOS Support with Examples
- Real Time Libraries and Examples
- CMSIS Support
- STM G4 Compatible drivers for DMA, GPIO, SPI and UART