BQ24103EVM
BQ24103 评估模块
BQ24103EVM
概述
The Texas Instruments bq24103EVM is the evaluation module (EVM) for the bq24103 Li-Ion charge management IC. The bq24103 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a single or two series cell Li-Ion battery. The EVM is a complete bq24103 based circuit and provides a convenient method to evaluate the operation and performance of the IC.
The EVM is set up at the factory to charge at 1.33A and a 4.2V (single cell) voltage limit. The output limit can be adjusted to charge a battery pack with two series cells by changing a jumper pin.
The EVM development tool includes a tested evalutation module; a user guide (SLUU200) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24103 data sheet.
The only necessities to use the EVM are a power source (16 max) and the battery to be charged.
特性
- Input voltage: 5V to 16V (one cell) or 9.2V to 16V (two cell)
- Charge rate: 1.33A
- Output regulation voltage: 4.2V (factory default) or 8.4V (two cell)
- Number of series cells: 1 or 2 series (configured with jumper)
电池充电器 IC
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | Using the bq241xx bqSWITCHER(tm) (Rev. A) | 2007年 11月 29日 | |||
证书 | BQ24103EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | bq241xx Synchronous Switched-Mode, Li-Ion and Li-Polymer Charge-Management IC With Integrated Power FETs (bqSWITCHER™) 数据表 (Rev. P) | PDF | HTML | 2015年 11月 30日 |